IESNA:LM-63-2002
[TEST]P1202585
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-727-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8246
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
942.9 928.5 938.1 956.9 977.9 998.9 1018.6 1033.9 1047.9 1067.6
1096.9 1144.1 1210.6 1289.3 1411.4 1613.4 1841.3 2111.6 2443.5 2779
3135.4 3413.6 3587.6 3714 3762.1 3780.5 3845.2 3973.4 3970.3 3613.9
2711.2 1159.4 303.5 125.5 46.8 13.1 0
942.9 933.8 943.4 962.2 983.2 1004.2 1023 1038.3 1052.3 1071.1
1099.5 1146.3 1211.9 1288.9 1406.5 1598.5 1822.5 2084.9 2408.1 2787.7
3141.5 3414.4 3585.5 3707.5 3758.2 3787.9 3858.8 3986.9 3966.4 3582.4
2627.2 1075 303.1 122.5 46.4 12.7 0
942.9 932.4 940.8 958.2 978.4 997.6 1014.7 1026 1036.5 1051.8
1075.9 1115.3 1172.6 1242.1 1346.2 1515 1730.6 1986 2268.1 2588.7
2907.5 3197.1 3400 3540 3634.9 3728 3846.6 3992.2 4059.1 3801.5
3014.3 1531.2 462.7 170.1 82.7 17.9 0
942.9 930.7 938.6 954.3 971.4 988 1003.3 1011.2 1016.4 1024.3
1039.2 1065.4 1106.5 1156.4 1226.3 1340.9 1497.9 1682.9 1891.6 2130.4
2395 2671.8 2933.8 3159 3353.7 3542.2 3788.8 4084 4318.9 4316.3
3889.9 2879.6 1305.5 507.8 175.4 60.8 0
942.9 930.7 936.8 950.8 965.7 980.6 995.4 1003.7 1007.7 1011.6
1024.7 1043.5 1075.5 1111.8 1152.9 1214.1 1305.9 1422.3 1568.8 1744.6
1944.1 2151.8 2390.6 2645.1 2912.8 3199.3 3522.9 3918.3 4413.4 4825.4
4894 4380.1 2978.8 1455.5 513.5 125.1 0
942.9 931.1 936.4 949.1 963.5 979.2 993.2 1002.9 1007.7 1012.5
1027.4 1047.9 1077.6 1109.6 1139.3 1179.6 1250.4 1341.8 1461.6 1609.5
1776.5 1960.2 2153.1 2381 2632.9 2911.9 3238.6 3645.8 4209.6 4798.2
5132.4 4797.8 3543 1988.2 820 189.8 0
942.9 930.7 935.1 947.3 961.7 977.1 991.1 1001.5 1008.1 1016
1030.4 1052.3 1078.5 1102.1 1121.8 1153.7 1208.9 1279.3 1378.1 1501.9
1641 1791 1957.2 2145.2 2362.2 2600.5 2916.7 3311.2 3843.1 4492.5
4905.4 4526.6 3108.3 1622.6 593.5 101.5 0
942.9 933.8 934.6 944.7 959.1 976.2 992.4 1005.9 1017.3 1025.2
1034.8 1049.2 1065.8 1077.2 1089.9 1110.4 1139.8 1176.9 1233.3 1318.2
1413.1 1521.6 1644.9 1784.9 1941.4 2128.6 2351.2 2628.5 2969.7 3409.6
3682.5 3212.8 2074.8 925.4 236.6 38.9 0
942.9 936.8 936.4 943.4 957.4 975.7 994.5 1012 1026 1036.1
1045.3 1054 1056.7 1055.8 1060.2 1069.8 1085.5 1108.7 1144.1 1195.7
1267.5 1350.6 1452 1571.9 1707.9 1861 2028 2223.5 2456.6 2657.8
2610.1 2083.6 1190.5 429.9 107.2 30.2 0
942.9 939.9 940.3 945.6 958.7 975.3 997.2 1018.6 1035.7 1049.2
1060.6 1067.2 1067.2 1065 1062.8 1061.9 1065.8 1078.5 1103 1142.4
1198.4 1272.7 1360.2 1464.3 1587.2 1726.2 1875.4 2030.2 2158.8 2174.5
1921.3 1270.5 454 122.9 59.9 23.6 0
942.9 944.7 946.9 954.7 968.7 985.4 1008.5 1032.6 1054.9 1075.9
1096.5 1113.1 1124.9 1135.4 1144.6 1155.5 1171.7 1193.5 1226.3 1279.3
1358.4 1463.8 1596.4 1770.9 1995.2 2231.8 2478.9 2664.8 2688.4 2332.9
1623.5 797.3 220 73 32.8 9.6 0
942.9 946 949.9 958.7 974 993.2 1018.2 1045.3 1071.5 1098.6
1128.4 1157.2 1186.1 1215.4 1248.7 1292 1345.7 1415.7 1506.7 1623
1768.2 1933.6 2117.2 2336.8 2576.9 2793 2921.5 2898.8 2641.6 2059.1
1254.8 596.6 201.6 70.4 27.6 5.7 0
942.9 948.2 954.7 966.6 984.5 1006.4 1035.2 1068 1099.5 1136.3
1178.2 1226.8 1282.3 1347.1 1426.7 1527.7 1649.3 1785.3 1926.6 2069.6
2208.7 2336.4 2454.4 2581.7 2713.4 2800 2786.8 2633.3 2296.1 1688.2
992.8 429.9 159.6 64.7 26.2 6.1 0
942.9 952.1 964.8 983.6 1008.5 1037.8 1075.5 1118.8 1172.1 1239
1326.5 1431.5 1547.4 1680.8 1807.2 1918.7 2004 2063.9 2101.1 2125.6
2147.4 2156.6 2133 2084.9 2000.5 1834.3 1557 1176.5 767.1 439.1
237 135.1 85.3 54.2 30.2 7.4 0
942.9 955.2 974.9 1000.7 1032.6 1071.1 1120.1 1186.1 1270.1 1375.9
1492.7 1604.2 1701.8 1772.2 1810.7 1820.3 1805 1765.6 1698.7 1597.7
1463.8 1297.6 1093.4 865.5 657.8 503.8 396.7 315.8 251.9 203.8
160.5 125.1 95.3 63.4 34.6 7.9 0
942.9 959.1 986.7 1019.5 1057.5 1105.6 1170.8 1258.7 1366.7 1479.6
1576.7 1646.6 1678.6 1672.9 1634.8 1568.4 1470 1333.1 1178.2 1020.4
886.1 781.6 693.6 603.6 510.4 428.6 361.3 305.7 256.3 213
174.9 140.8 107.6 69.5 41.5 12.7 0
942.9 963.5 997.6 1037.4 1085.1 1143.7 1223.7 1328.3 1440.7 1530.7
1582.8 1592.9 1567.9 1515 1437.2 1323 1184.4 1041.3 920.2 834.9
781.6 736.9 679.7 612.7 529.2 464.5 411.1 356.9 309.2 268.1
229.2 187.2 146.1 104.5 64.3 22.3 0
942.9 969.6 1010.3 1055.8 1108.7 1174.3 1262.6 1373.7 1477.4 1536
1542.6 1506.3 1449 1377.7 1283.6 1166.9 1039.2 927.2 861.2 819.2
760.6 702.8 628 562.4 545.4 508.6 458.8 409.4 362.6 316.2
270.3 228.3 182.8 138.2 91 32.8 0
942.9 973.6 1019.5 1071.5 1131.4 1202.3 1293.7 1396.5 1483.5 1509.8
1478.7 1415.7 1347.9 1271.8 1180.9 1073.3 964.4 894 869 820.9
754.4 664.3 581.7 567.7 544.9 508.2 462.3 414.2 367.4 321.9
276.8 235.7 190.3 147.8 95.8 40.2 0
942.9 977.5 1026.9 1084.2 1149.4 1224.6 1318.6 1422.3 1485.3 1473
1409.2 1331.8 1263.5 1197.5 1116.1 1019.9 934.2 908.4 880 818.7
724.3 607.9 575.6 556.8 541.9 505.6 462.7 417.7 370.4 323.6
279.9 227.4 172.8 128.6 79.2 31.9 0
942.9 980.1 1029.1 1089 1156.8 1234.7 1330.9 1434.1 1486.6 1456
1377.2 1298.1 1228.1 1160.3 1086.4 1006.4 937.3 920.6 881.3 809.5
694.5 598.7 567.7 544.5 531.8 499.9 462.3 418.6 373.9 330.2
287.8 231.8 171.9 128.1 63.9 27.1 0
942.9 978.4 1030 1089.5 1157.2 1234.7 1330 1433.7 1490.1 1460.8
1382 1302 1232 1165.1 1093 1016 947.8 932 890 816.5
698.5 601.8 569 542.3 528.3 497.7 462.3 419.4 375.7 332.8
288.7 228.3 170.1 122 63 24.9 0
